IESNA:LM-63-2002
[TEST]P949674
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21321
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2501.6 3132.2 3702.3 4143.7 4503.6 4707.2 4802.9 4837 5009.8 5379.6
5990.5 6762 7521.4 8127.8 8658.3 9142.5 9448.5 9526.6 9338.4 8861.9
7900 6237 5148.5 4312.1 3415.1 2402.6 1579.3 1107.2 864 746.2
676.9 569 482.1 167.3 81.4 13.2 0
2501.6 3154.3 3729.9 4178.9 4509.1 4732.5 4846.9 4878.9 5021.9 5355.4
5920 6676.1 7421.2 8048.5 8584.5 9068.8 9432 9562.9 9443 9039.1
8235.6 6699.2 5356.5 4498.1 3612.1 2619.4 1722.4 1162.2 891.5 772.6
683.5 577.8 486.5 206.9 86.9 16.5 0
2501.6 3126.7 3691.3 4144.8 4498.1 4754.5 4896.5 4957 5069.3 5368.6
5849.6 6520.9 7236.3 7866.9 8376.5 8783.7 9165.6 9351.6 9304.3 8981.8
8335.8 7280.3 5803.4 4773.2 3893.8 2931.9 1957.9 1300.9 961.9 799
705.5 614.1 526.1 401.7 204.7 24.2 0
2501.6 3126.7 3674.8 4127.2 4504.7 4794.1 4987.8 5089.1 5194.7 5425.9
5783.5 6304.1 6922.6 7515.9 7993.5 8385.3 8714.4 8980.7 9052.3 8946.6
8558.1 7837.2 6824.7 5626.2 4498.1 3495.4 2444.4 1565 1067.6 812.2
701.1 608.6 519.5 413.8 290.6 113.4 0
2501.6 3034.3 3565.9 4030.3 4428.7 4780.9 5061.6 5247.6 5366.4 5549.1
5846.3 6228.2 6722.3 7225.3 7677.6 8067.2 8384.2 8666 8866.3 8920.2
8813.4 8485.5 7849.3 6887.4 5763.7 4615.8 3439.3 2267.2 1424.1 955.3
728.6 647.1 562.4 429.2 289.5 90.2 0
2501.6 2985.9 3465.7 3918.1 4336.3 4723.7 5075.9 5354.3 5543.6 5720.8
5943.1 6262.3 6632.1 7071.2 7513.7 7953.9 8328.1 8620.8 8842.1 9024.7
9166.7 9119.4 8920.2 8467.9 7686.4 6673.9 5371.9 4119.5 2770.2 1710.3
1109.4 758.3 549.2 332.4 167.3 44 0
2501.6 2893.4 3310.5 3736.5 4150.3 4556.4 4948.2 5297.1 5586.5 5818.8
6054.3 6311.8 6594.7 6946.9 7350.8 7808.6 8279.7 8734.2 9137 9491.4
9813.9 10168.2 10327.8 10426.9 10404.9 9955.8 9098.5 7732.7 5925.5 4013.8
2316.7 1202.9 614.1 354.4 172.8 59.4 0
2501.6 2823 3157.6 3523 3901.6 4259.2 4643.3 5016.4 5375.2 5692.2
6009.2 6303 6569.4 6856.6 7158.2 7481.7 7857 8281.9 8746.3 9239.4
9777.5 10550.1 11174.2 11555 11988.6 12302.3 12343 11921.5 10825.3 9051.2
6594.7 4255.9 2169.2 884.9 315.9 61.6 0
2501.6 2696.4 2931.9 3204.9 3504.2 3821.2 4143.7 4462.8 4778.7 5103.4
5443.5 5758.2 6100.5 6458.2 6830.2 7203.3 7617.1 8081.6 8595.5 9177.7
9857.9 10889.1 11912.7 12613.7 13508.5 14561.8 15688.8 16440.4 16279.8 14766.5
11650.7 7553.3 3203.8 978.4 308.2 63.8 0
2501.6 2674.4 2908.8 3159.8 3442.6 3742 4047.9 4352.8 4654.3 4960.3
5261.9 5574.4 5904.6 6262.3 6632.1 7016.2 7443.2 7915.4 8443.6 9045.7
9724.7 10816.5 11847.7 12607.1 13563.5 14711.4 15941.9 16725.5 16576.9 14967.9
11581.4 7082.2 2714 749.5 242.1 55 0
2501.6 2590.8 2711.8 2874.7 3071.7 3286.3 3503.1 3731 3966.5 4204.2
4444.1 4691.8 4941.6 5205.7 5489.7 5790.1 6120.3 6494.5 6945.8 7460.8
8088.2 9085.3 9841.4 10587.6 11497.7 12592.8 13620.8 14066.5 13601 11825.7
8729.8 4859.1 1401 293.9 98 22 0
2501.6 2529.1 2597.4 2695.3 2830.7 2977.1 3136.6 3300.6 3466.8 3644
3816.8 3983 4154.7 4325.3 4505.8 4696.2 4896.5 5139.7 5421.5 5786.8
6315.1 6971.1 7417.9 7917.6 8515.2 9166.7 9611.4 9456.2 8679.2 7222
5215.6 2668.9 870.6 259.7 89.1 20.9 0
2501.6 2474.1 2484 2529.1 2602.9 2678.8 2779 2878 2976 3078.3
3167.5 3247.8 3314.9 3376.6 3419.5 3447 3474.5 3493.2 3524.1 3595.6
3767.3 3868.5 3887.2 3924.7 3983 4035.8 3891.6 3434.9 2783.4 2062.5
1402.1 794.6 398.4 168.4 81.4 28.6 0
2501.6 2358.5 2273.8 2229.8 2225.4 2243 2272.7 2305.7 2328.8 2343.1
2342 2314.5 2271.6 2211.1 2130.7 2032.8 1915 1792.8 1680.6 1576
1468.2 1372.4 1292.1 1226 1168.8 1110.5 1037.8 939.9 804.5 622.9
453.4 333.5 231.1 148.6 84.7 24.2 0
2501.6 2251.8 2096.6 2028.4 2011.9 2026.2 2057 2090 2106.5 2102.1
2079 2038.3 1978.8 1905.1 1819.3 1731.2 1639.9 1548.5 1458.3 1359.2
1259.1 1168.8 1102.8 1063.2 1047.8 1050 1047.8 1016.9 941 814.4
619.6 427 299.4 197 98 22 0
2501.6 2168.1 1981 1907.3 1910.6 1952.4 1998.7 2028.4 2030.6 2010.8
1972.2 1917.2 1852.3 1777.4 1698.2 1620.1 1537.5 1450.6 1361.4 1278.9
1216.1 1162.2 1125.9 1102.8 1083 1059.9 1023.5 986.1 939.9 866.2
753.9 592.1 388.5 214.6 102.4 22 0
2501.6 2087.8 1895.2 1845.7 1876.5 1933.7 1978.8 2000.9 1992 1957.9
1905.1 1842.4 1769.7 1698.2 1622.3 1548.5 1497.9 1437.4 1361.4 1300.9
1260.2 1206.2 1121.5 1054.4 1010.3 967.4 923.4 879.4 839.7 803.4
760.5 691.2 565.7 433.6 254.2 61.6 0
2501.6 2042.7 1850.1 1822.6 1875.4 1930.4 1975.5 1988.7 1967.8 1913.9
1849 1775.2 1696 1625.6 1565 1530.9 1490.2 1448.4 1407.6 1317.4
1237.1 1173.2 1109.4 1050 988.3 934.4 881.6 833.1 782.5 724.2
667 615.2 539.3 465.5 325.8 126.6 0
2501.6 2004.2 1821.5 1818.2 1876.5 1929.3 1968.9 1973.3 1941.4 1883.1
1809.4 1727.9 1655.3 1588.1 1543 1504.5 1455 1387.8 1328.4 1256.9
1201.8 1140.2 1079.7 1024.6 978.4 931.1 880.5 828.7 768.2 701.1
627.3 562.4 478.8 362.1 239.9 100.2 0
2501.6 1982.1 1807.2 1817.1 1880.9 1932.6 1967.8 1961.2 1920.5 1851.2
1765.3 1685 1616.8 1565 1540.8 1482.5 1392.2 1287.7 1245.9 1210.6
1147.9 1099.5 1057.7 996 949.8 913.5 866.2 810 742.9 669.2
588.8 553.6 476.6 311.5 226.7 138.7 0
2501.6 1977.7 1798.3 1818.2 1882 1934.8 1966.7 1957.9 1908.4 1830.3
1743.3 1664.1 1596.9 1565 1527.6 1453.9 1321.8 1234.8 1212.8 1169.9
1114.9 1055.5 999.3 956.4 930 906.9 864 811.1 747.3 673.6
595.4 615.2 490.9 328 249.8 92.4 0
2501.6 1977.7 1797.2 1821.5 1883.1 1935.9 1965.6 1961.2 1912.8 1831.4
1743.3 1663 1595.8 1566.1 1524.3 1449.5 1311.9 1236 1218.3 1168.8
1111.6 1046.7 1000.4 943.2 935.5 906.9 862.9 811.1 751.7 672.5
597.6 606.4 421.5 339 246.5 89.1 0
